![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-413V-WEB-R.jpg)
Adjustable hook, 75 mm
MP Cable Ladders Steel
MP Bolagen
Adjustable hook, 75 mm
REF. MP-413V
1467756
EAN.
7394333152868
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Horizontal |
---|---|
Angle | Adjustable |
Construction type | Bend rigid |
Bend model | Smooth bend |
With cover | No |
Cable tray height | 45 mm |
Cable tray width | 75 mm |
Material thickness | 1 mm |
Side perforation | No |
Bottom perforation | No |
---|---|
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |