Anchor rail 21x41x1000 mm FZ
MP Cable Ladders Steel
MP Bolagen
Anchor rail 21x41x1000 mm FZ
REF. MP-028Z
1467533
EAN.
7394333035819
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 1000 mm |
---|---|
Width | 41 mm |
Height | 21 mm |
Slit width | 22 mm |
Material thickness | 2.5 mm |
Profile shape | C-profile |
Model | Singular profile |
Type of perforation | Back perforated |
Hole width | 9 mm |
---|---|
With toothing | No |
Snap-off | No |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |
Layer thickness surface protection | 60 µm |
Weight | 1.78 kg |