Anchor rail 47/26 RF, 3000 mm
MP Cable Ladders Steel
MP BOLAGEN
Anchor rail 47/26 RF, 3000 mm
REF. MP-6520-33
1468005
EAN.
7394333401430
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 3000 mm |
---|---|
Width | 47 mm |
Height | 26 mm |
Slit width | 25 mm |
Material thickness | 2 mm |
Profile shape | C-profile |
Model | Singular profile |
Type of perforation | Back perforated |
---|---|
Hole width | 9 mm |
With toothing | No |
Snap-off | No |
Suitable for circuit integrity | No |
Material | Stainless steel |
Weight | 5.4 kg |