Angle brack wire mesh tray AR
MP Mesh Trays
MP Bolagen
Angle brack wire mesh tray AR
REF. MP-737R
1467249
EAN.
7394333056364
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | Yes |
Depth | 86 mm |
Surface protection | Hot-dip galvanized |
Material quality | Rustproof and acidproof steel |
---|---|
Width | 40 mm |
Height | 86 mm |