Angle brack wire mesh tray EZ
MP Mesh Trays
MP BOLAGEN
Angle brack wire mesh tray EZ
REF. MP-737S
1467250
EAN.
7394333056340
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Depth | 86 mm |
Surface protection | Continuously galvanized |
Material quality | Other |
---|---|
Width | 40 mm |
Height | 86 mm |