Angle bracket WH
MP Cable Ladders Steel
MP Bolagen
Angle bracket WH
REF. MP-900V
1467307
EAN.
7394333015095
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 30 mm |
---|---|
Stainless steel, pickled | No |
Height | 55 mm |
Depth | 90 mm |
Surface protection | Continuously galvanized and coated |
Colour | White |
---|---|
RAL-number | 9010 |
Material | Steel |
Material quality | Other |