Angle bracket Z4
MP Cable Ladders Steel
MP Bolagen
Angle bracket Z4
REF. MP-900Z
1467308
EAN.
7394333014999
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 30 mm |
---|---|
Stainless steel, pickled | No |
Height | 55 mm |
Depth | 90 mm |
Surface protection | Hot-dip galvanized |
---|---|
Material | Steel |
Material quality | Other |