Skip to main content
Logo print

ANGLE PLAT VAR 60X16/20 WHITE

DLPlus Mini-Trunking LG Legrand

ANGLE PLAT VAR 60X16/20 WHITE

REF. LG-030293 1473223 EAN. 3245060302931

Allows the junction in flat angle of two pieces of the same section and avoid the cut of miter on the trunking

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Moulded hood
Angle 85-95 °
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Suitable for circuit integrity No
Colour White
RAL-number 9003
With protective foil No
Type of fastening Snap on
Degree of protection (IP) Other
Degree of impact strength (IK) Other
Operating / setting temperature 15-60 °C
Width 60 mm
Height 20 mm
Storage temperature -5-60 °C

Documentation

2 documents
Technical Sheet
F00988EN-05.pdf pdf (2.71 Mo)
Instruction manual
104870055-01.pdf pdf (0.05 Mo)
1 document
Environmental profile
LGRP-01603-V02.01-EN.pdf pdf (0.92 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details

Acquia Team testing 08 Aug 2024