Assembly profile MP-MK 300 EZ
Installation Pipe Systemal
MP Bolagen
Assembly profile MP-MK 300 EZ
REF. MP-826S
1467304
EAN.
7394333044125
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 14 mm |
---|---|
Width | 300 mm |
Material thickness | 1.25 mm |
Length | 2000 mm |
Side perforation | No |
Bottom perforation | Yes |
NATO-mounting holes | Yes |
---|---|
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |