Atlantic stainless steel 304L cabinet 500x400x200mm - IP66 IK10 - 1 door
Atlantic
Legrand
Atlantic stainless steel 304L cabinet 500x400x200mm - IP66 IK10 - 1 door
REF. LG-035202
3417876
EAN.
3245060352028
Atlantic stainless steel 304L cabinet for energy distribution in corrosive environments or environments that require a high level of hygiene : clean rooms, food industry, chemical or petroleum industry…
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
With lock | Yes |
Height | 500 mm |
Width | 400 mm |
Depth | 200 mm |
Built-in depth | 205 mm |
Inner depth | 180 mm |
Material plate thickness cabinet | 1 mm |
Material plate thickness door/cover | 1 mm |
---|---|
Number of openings for flange plates | 0 |
Extension possible | No |
Housing material | Stainless steel |
Surface protection | Untreated |
With mounting plate | No |
Suitable for outdoor use | Yes |
Suitable for lightning protection | No |
Degree of protection (IP) | IP66 |
Protection class | I |
Degree of impact strength (IK) | IK10 |
Circuit integrity | Other |
Documentation
3 documents
Instruction manual
Technical Sheet
Technical Guide
1 document
Autocad 3D
4 documents
Agreement
TUV GS-R 60175536
(1.67 Mo)
Agreement
VERITAS (BV)-03212/J0 BV
(0.59 Mo)
Agreement
OC / CB-FR701269
(0.39 Mo)
Agreement
UL listed cULus-20150526-E164087
(0.39 Mo)
SELECT AN ACTION