Base 200 x 400 x 102 mm
Ensto Cubo C
ENSTO
Base 200 x 400 x 102 mm
REF. CPCF204010B
3443755
EAN.
6418677171710
Base 200 x 400 x 102 mm, 2 x B-flange knockout + 2 x C-flange knockout
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | No |
Width | 200 mm |
Height | 400 mm |
Depth | 100 mm |
Suitable for enclosure building width | 200 mm |
Suitable for enclosure building depth | 400 mm |
Material | Plastic |
---|---|
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With de-aeration | No |
Suitable for outdoor set-up | Yes |
With cable entry | Yes |
Documentation
1 document
Installation Guide
SELECT AN ACTION