Base 300 x 400 x 102 mm
Ensto Cubo O
ENSTO
Base 300 x 400 x 102 mm
REF. OPCM304010B
3442873
EAN.
6418677182617
Base 300 x 400 x 102 mm, 8 x M12/20 + 5 x M16/25 + 12 x M12/20 + 1 x M32/40
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Width | 300 mm |
Height | 400 mm |
Depth | 102 mm |
Suitable for enclosure building width | 300 mm |
Suitable for enclosure building depth | 400 mm |
Material | Plastic |
---|---|
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
Suitable for outdoor set-up | Yes |
Documentation
1 document
Installation Guide
SELECT AN ACTION