Base 300 x 600 x 102 mm
Ensto Cubo C
ENSTO
Base 300 x 600 x 102 mm
REF. CPCF306010B
3443761
EAN.
6418677171741
Base 300 x 600 x 102 mm, 6 x C-flange knockout
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | No |
Width | 300 mm |
Height | 600 mm |
Depth | 102 mm |
Suitable for enclosure building width | 300 mm |
Suitable for enclosure building depth | 600 mm |
Material | Plastic |
---|---|
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With de-aeration | No |
Suitable for outdoor set-up | Yes |
With cable entry | Yes |
Documentation
1 document
Installation Guide
SELECT AN ACTION