Base for meter 360 x 560 x 1.5 mm
Ensto Cubo O
ENSTO
Base for meter 360 x 560 x 1.5 mm
REF. KWHP4060
3446802
EAN.
6418677173127
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 360 mm |
---|---|
Width | 560 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |