Basic battern luminaire FOJK7V BRACKET PR XYRV108M WH
Ensto Formi
ENSTO
Basic battern luminaire FOJK7V BRACKET PR XYRV108M WH
REF. FOJK7V
4361337
EAN.
6438100389673
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting kit |
---|---|
Colour | White |
Material | Steel |
Length | 74 mm |
---|---|
Width | 60 mm |
Height | 40 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION