Batten luminaire FO173RMWB2 87W/840 PMMA DALI
Ensto Formi
ENSTO
Batten luminaire FO173RMWB2 87W/840 PMMA DALI
REF. FO173RM13000WB2ED
4390872
EAN.
6438100458737
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp type | LED exchangeable |
---|---|
With light source | Yes |
Lamp holder | Other |
Material | Steel |
Housing colour | White |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Exchangeable control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | Yes |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | No |
---|---|
Light distributor | Diffuser lens/optic/panel |
Rated life time L70/B50 at 25 °C | 100000 h |
Degree of protection (IP) | IP20 |
Protection class | I |
Covering of the luminaire with thermally insulating material possible | No |
Suitable for emergency lighting | No |
With switch | No |
With movement sensor | No |
Max. system power | 87 W |
Rated luminous flux according to IEC 62722-2-1 | 13570 lm |
Colour of light | White |
Colour temperature | 4000-4000 K |
Colour rendering index CRI | 80-89 |
Power factor | 0.9 |
Colour of light adjustable | No |
Luminous flux adjustable | Continuously variable |
Beam angle adjustable | No |
Width | 70 mm |
Height/depth | 44 mm |
Length | 1731 mm |
Type of wiring | Suitable for through wiring |
Number of poles | 5 |
Conductor cross section | 2.5 mm² |
Connection type | Other |
Documentation
2 documents
Installation Guide
Installation Guide
SELECT AN ACTION