Blanking plug, plastic H/ø 9.5/27 mm, Pg16
Ensto Cubo Trading
ENSTO
Blanking plug, plastic H/ø 9.5/27 mm, Pg16
REF. PMR442.16
1745116
EAN.
6418677169434
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | PG |
---|---|
Nominal thread size metric/PG | 16 |
Material | Plastic |
Material quality | Polyamide (PA) |
Halogen free | Yes |
Glass-fibre reinforced | No |
Shock resistant | No |
Colour | Grey |
---|---|
RAL-number | 7035 |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Pressure-compensating | No |