Bolt and lock washer, M8x16
MP Cable Ladders Steel
MP BOLAGEN
Bolt and lock washer, M8x16
REF. MP-941E
1467345
EAN.
7394333028705
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | 8.8 (steel) |
Surface protection | Galvanic/electrolytic zinc plated |
Head form | Hexagon |
Countersunk head | No |
Thread size (metric) | 8 |
Length to bottom side head | 16 mm |
Thread length | 16 mm |
Full thread | Yes |
Screwing system | Hexagon |
---|---|
Wrench width | 13 mm |
Pitch thread | 1.25 mm |
Thread type | Metric |
Left-handed thread | No |
With flange | No |
With nut | No |
With washer | Yes |
Self-locking | No |