Bottom plate Al 339x110x200 SYSTEMAL
Cable Ladders Systemal
ENSTO
Bottom plate Al 339x110x200 SYSTEMAL
REF. SYS-CPB430
1440427
EAN.
6438269327196
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 2000 mm |
---|---|
Perforated | No |
Material | Aluminium |
Material quality | Other |
Surface protection | Other |
---|---|
Colour | Other |
RAL-number | 0 |