Bottom plate Al 429x60x2000 SYSTEMAL
Cable Ladders Systemal
ENSTO
Bottom plate Al 429x60x2000 SYSTEMAL
REF. SYS-CPB040
1440418
EAN.
6438269327103
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable ladder width | 400 mm |
---|---|
Length | 2000 mm |
Perforated | No |
Material | Aluminium |
Material quality | Other |
---|---|
Surface protection | Other |
Colour | Other |
RAL-number | 0 |