Bottom plate Al 495X1X3000 SYSTEMAL
Cable Ladders Systemal
ENSTO
Bottom plate Al 495X1X3000 SYSTEMAL
REF. SYS-BOP50
1440473
EAN.
6438269327554
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable ladder width | 500 mm |
---|---|
Length | 3000 mm |
Perforated | No |
Material | Aluminium |
Material quality | Other |
---|---|
Surface protection | Other |
Colour | Other |
RAL-number | 0 |