Bracket SK8 ADJUSTABLE BRACKET PAIR
Ensto Accessories
ENSTO
Bracket SK8 ADJUSTABLE BRACKET PAIR
REF. SK8
4265375
EAN.
6418584166816
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | White |
Material | Steel |
Length | 80 mm |
---|---|
Width | 40 mm |
Height | 110 mm |