Bus connection unit KNX Coupler
Jung KNX Products
ENSTO
Bus connection unit KNX Coupler
REF. 2142REG
2818094
EAN.
4011377010697
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Mounting method | DRA (DIN-rail adapter) |
---|---|
Width in number of modular spacings | 2 |
Documentation
1 document
Instruction manual
SELECT AN ACTION