Bussning 18/30 ø 16 mm
Ensto Cubo O
ENSTO
Bussning 18/30 ø 16 mm
REF. OTS1
3444990
EAN.
6418677171789
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Material | Plastic |
Colour | Grey |
---|---|
RAL-number | 7035 |