Bussning gasket flange F1 size
Ensto Cubo O
ENSTO
Bussning gasket flange F1 size
REF. F1166
3443866
EAN.
6418677152658
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable screw gland |
---|---|
Width | 137 mm |
Height | 48 mm |
Material | Plastic |
---|---|
Surface protection | Untreated |
Pre-stamping | Yes |