Cable clamp 300 mm side/for 2 cables
Ensto Cubo O
ENSTO
Cable clamp 300 mm side/for 2 cables
REF. KJ8.23
3446870
EAN.
6418677173271
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 265 mm |
Height | 65 mm |
Depth | 85 mm |
---|---|
Material | Metal |
Colour | Other |