Cable clamp 400 mm side/for 1 cable
Ensto Cubo O
ENSTO
Cable clamp 400 mm side/for 1 cable
REF. KJ8.14
3446871
EAN.
6418677173288
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 365 mm |
Height | 65 mm |
Depth | 85 mm |
---|---|
Material | Metal |
Colour | Other |