Cable gland, metal Cø 22-32 mm, TL 9 mm, M50
Ensto Cubo Trading
ENSTO
Cable gland, metal Cø 22-32 mm, TL 9 mm, M50
REF. KTM12.50
1702194
EAN.
6438100195496
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 50 |
Thread length | 9 mm |
Material | Metal |
Material quality | Brass |
Surface protection | Nickel-plated |
Halogen free | Yes |
Glass-fibre reinforced | Yes |
Degree of protection (IP) | IP66 |
Shock resistant | No |
Colour | Other |
With locknut | No |
Snapping in opening | No |
Model | Straight |
---|---|
Multi seal area | No |
Flat cable coupling | No |
With strain relief | Yes |
Type of sealing | Sealing ring |
Separable screw gland | No |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
For armoured cable | No |
EMC-version | No |
Pressure-compensating | No |