Cable ladder 104LS6 Fe C2 EZn 400x56x6000
MP Cable Ladders Steel
MP Bolagen
Cable ladder 104LS6 Fe C2 EZn 400x56x6000
REF. MP-104LS6
1474516
EAN.
7394333000367
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Side perforation | Yes |
Type of rung | Perforated profile |
Fixation rung | Welded |
Height | 56 mm |
Width | 400 mm |
Length | 6000 mm |
Working length | 6000 mm |
Useful cross section | 12400 mm² |
Suitable for circuit integrity | Yes |
---|---|
Rung centre spacing | 25 mm |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Zinc |
Weight | 1.51 kg/m |
Load test type according to IEC 61537 | Type II |