Cable ladder 6 m 400 mm AR
MP Cable Ladders Steel
MP Bolagen
Cable ladder 6 m 400 mm AR
REF. MP-6014-48
1414937
EAN.
7394333400181
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Tube shape (closed) |
---|---|
Side perforation | No |
Type of rung | Imperforated profile |
Fixation rung | Welded |
Height | 157 mm |
Width | 400 mm |
Length | 6000 mm |
Useful cross section | 7289 mm² |
---|---|
Suitable for circuit integrity | No |
Rung centre spacing | 300 mm |
Material | Stainless steel |
Material quality | Stainless steel 316 (1.4401) |
Weight | 4.04 kg/m |