![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-6015-33-WEB-R.jpg)
Cable ladder 6 m 500 mm RF
MP Cable Ladders Steel
MP Bolagen
Cable ladder 6 m 500 mm RF
REF. MP-6015-33
1414933
EAN.
7394333400198
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Tube shape (closed) |
---|---|
Side perforation | No |
Type of rung | Imperforated profile |
Fixation rung | Welded |
Height | 157 mm |
Width | 500 mm |
Length | 6000 mm |
Useful cross section | 9259 mm² |
---|---|
Suitable for circuit integrity | No |
Rung centre spacing | 300 mm |
Material | Stainless steel |
Material quality | Stainless steel 304 (1.4301) |
Weight | 4.23 kg/m |