![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-6002-48-WEB-R.jpg)
Cable ladder 6 m SF, 200 mm
MP Cable Ladders Steel
MP Bolagen
Cable ladder 6 m SF, 200 mm
REF. MP-6002-48
1414925
EAN.
7394333400044
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Tube shape (closed) |
---|---|
Side perforation | No |
Type of rung | Imperforated profile |
Fixation rung | Welded |
Height | 55 mm |
Width | 200 mm |
Length | 6000 mm |
Useful cross section | 3349 mm² |
---|---|
Suitable for circuit integrity | No |
Rung centre spacing | 300 mm |
Material | Stainless steel |
Material quality | Stainless steel 316 (1.4401) |
Weight | 2.34 kg/m |