Cable ladder FZ 6 m, 300 mm
MP Cable Ladders Steel
MP Bolagen
Cable ladder FZ 6 m, 300 mm
REF. MP-193Z
1467086
EAN.
7394333004037
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Side perforation | Yes |
Type of rung | Perforated profile |
Fixation rung | Welded |
Height | 100 mm |
Width | 300 mm |
Length | 6000 mm |
Useful cross section | 19800 mm² |
---|---|
Suitable for circuit integrity | No |
Rung centre spacing | 300 mm |
Material | Steel |
Surface protection | Hot-dip galvanized |
Weight | 5.617 kg/m |