Cable ladder LH020 C4 Al 200x54X6000
Cable Ladders Systemal
ENSTO
Cable ladder LH020 C4 Al 200x54X6000
REF. SYS-LH020
1441601
EAN.
6438269328711
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of rung | Imperforated profile |
---|---|
Fixation rung | Welded |
Height | 54 mm |
Width | 220 mm |
Length | 6000 mm |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Stainless steel |