Cable ladder LH030 C4 Al 300x54X6000
Cable Ladders Systemal
ENSTO
Cable ladder LH030 C4 Al 300x54X6000
REF. SYS-LH030
1441602
EAN.
6438269328728
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Side perforation | No |
---|---|
Type of rung | Imperforated profile |
Fixation rung | Welded |
Height | 54 mm |
Width | 320 mm |
Length | 6000 mm |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Stainless steel |
RAL-number | 0 |