Cable ladder NH150 Al 500x85x6000
Cable Ladders Systemal
ENSTO
Cable ladder NH150 Al 500x85x6000
REF. SYS-NH150
1441616
EAN.
6438269328797
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of rung | Imperforated profile |
---|---|
Fixation rung | Welded |
Height | 85 mm |
Width | 524 mm |
Length | 6000 mm |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Stainless steel |
RAL-number | 0 |