Cable ladder NH430 C4 Al 300x106x6000
Cable Ladders Systemal
ENSTO
Cable ladder NH430 C4 Al 300x106x6000
REF. SYS-NH430
1441414
EAN.
6438269328254
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Side perforation | No |
Type of rung | Imperforated profile |
Fixation rung | Welded |
Height | 106 mm |
Width | 330 mm |
Length | 6000 mm |
Useful cross section | 24000 mm² |
---|---|
Suitable for circuit integrity | Yes |
Rung centre spacing | 300 mm |
Material | Aluminium |
Material quality | Other |
Surface protection | Other |