Cable ladder NV050 C4 Al 500x56x6000
Cable Ladders Systemal
ENSTO
Cable ladder NV050 C4 Al 500x56x6000
REF. SYS-NV050
1441629
EAN.
6438269328858
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Side perforation | No |
---|---|
Type of rung | Imperforated profile |
Fixation rung | Welded |
Height | 56 mm |
Width | 500 mm |
Length | 6000 mm |
Useful cross section | 19600 mm² |
---|---|
Suitable for circuit integrity | Yes |
Material | Aluminium |
Material quality | Other |
Colour | Stainless steel |
RAL-number | 0 |