Cable ladder NV060 C4 Al 600x56x6000
Cable Ladders Systemal
ENSTO
Cable ladder NV060 C4 Al 600x56x6000
REF. SYS-NV060
1441630
EAN.
6438269328865
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Side perforation | No |
---|---|
Type of rung | Imperforated profile |
Fixation rung | Welded |
Height | 56 mm |
Width | 600 mm |
Length | 6000 mm |
Useful cross section | 23250 mm² |
---|---|
Suitable for circuit integrity | Yes |
Material | Aluminium |
Material quality | Other |
Colour | Stainless steel |
RAL-number | 0 |