Cable tray 350SV3 C2 300x45x3000
MP Cable Trays Steel
MP Bolagen
Cable tray 350SV3 C2 300x45x3000
REF. MP-350SV3
1406701
EAN.
6438100348052
Cable tray 350SV3 C2 300x45x3000
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 300 mm |
Material thickness | 1 mm |
Length | 3000 mm |
Working length | 3000 mm |
With cover | No |
Side perforation | No |
---|---|
Material | Steel |
Colour | Black |
RAL-number | 9005 |
Weight | 3.18 kg/m |