Cable tray 370S3 C2 500x45x3000
MP Cable Trays Steel
MP Bolagen
Cable tray 370S3 C2 500x45x3000
REF. MP-370S3
1467840
EAN.
6438269325765
Cable tray 370S3 C2 500x45x3000
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 500 mm |
Material thickness | 1.25 mm |
Length | 3000 mm |
Working length | 3000 mm |
Useful cross section | 22500 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | No |
---|---|
NATO-mounting holes | No |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |
Weight | 5.95 kg/m |