Cantilever arm, 300 mm
MP Cable Ladders Steel
MP Bolagen
Cantilever arm, 300 mm
REF. MP-173Z2
1467072
EAN.
7394333098739
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 350 mm |
---|---|
Width | 40 mm |
Height | 95 mm |
Suitable for cable management system width | 200-300 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 2000 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |