Cantilever arm SF, 200 mm
MP Cable Ladders Steel
MP Bolagen
Cantilever arm SF, 200 mm
REF. MP-6101-48
1414966
EAN.
7394333400242
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 270 mm |
---|---|
Width | 40 mm |
Height | 85 mm |
Suitable for cable management system width | 150-200 mm |
Model | Wall bracket |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |