Cantilever arm SF, 400 mm
MP Cable Ladders Steel
MP Bolagen
Cantilever arm SF, 400 mm
REF. MP-6103-48
1414968
EAN.
7394333400280
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 474 mm |
---|---|
Width | 50 mm |
Height | 120 mm |
Suitable for cable management system width | 150-400 mm |
Model | Wall bracket |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |