Cantilever reinforced 1040 Z2
MP Cable Ladders Steel
MP Bolagen
Cantilever reinforced 1040 Z2
REF. MP-188Z2
1467415
EAN.
7394333706818
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 1050 mm |
---|---|
Width | 50 mm |
Height | 210 mm |
Suitable for cable management system width | 600-1000 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 3900 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |