Casting box 370x370x120 Fe
Floor Boxes Elwo
ENSTO
Casting box 370x370x120 Fe
REF. TFB-ELWV373712
1414702
EAN.
6438269319399
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting opening | Square |
---|---|
Width | 370 mm |
Length | 370 mm |
Floor maintenance | Dry |
Bottom duct | No |
---|---|
Material side wall/bottom duct | Steel |
Material cover | Steel |