Ceiling bracket anchor rail EZ
MP Cable Ladders Steel
MP Bolagen
Ceiling bracket anchor rail EZ
REF. MP-230S
1467093
EAN.
7394333039893
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 100 mm |
---|---|
Width | 48 mm |
Height | 104 mm |
Model | Ceiling bracket |
Hinging | No |
Adjustable | No |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |