![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-230V-WEB-R.jpg)
Ceiling bracket anchor rail WH
MP Cable Ladders Steel
MP Bolagen
Ceiling bracket anchor rail WH
REF. MP-230V
1467515
EAN.
7394333045191
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 100 mm |
---|---|
Width | 48 mm |
Height | 104 mm |
Model | Ceiling bracket |
Hinging | No |
Adjustable | No |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |