Ceiling bracket NSC14 Suspension bar
Cable Ladders Systemal
ENSTO
Ceiling bracket NSC14 Suspension bar
REF. SYS-NSC14
1440747
EAN.
6438269327776
Ceiling bracket NSC14 Suspension bar
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 440 mm |
---|---|
Width | 60 mm |
Height | 30 mm |
Model | Profile console |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |