Ceiling bracket NSC20 SYSTEMAL
Cable Ladders Systemal
ENSTO
Ceiling bracket NSC20 SYSTEMAL
REF. SYS-NSC20
1441540
EAN.
6438269328551
Ceiling bracket NSC20 SYSTEMAL
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 250 mm |
---|---|
Width | 63 mm |
Height | 20 mm |
Model | Profile console |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |